??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24660.0763 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24660. - Star Grips DIN 6336, light metal / with thread, drilled out, form D
Bill of material
24660.0763 Star Grip
BESTNR
Ref. No.
24660.0763
AUS
Version
with thread, drilled out, form D, polished
D1
63 mm
D2
20 mm
D5
Thread
M12
D6
13.0 mm
H2
40 mm
T4
20 mm
G
Weight
73 g
Embedded user actions